コンテンツにスキップ

Basler GigE Interface Card, 2 Port PoE#

Basler GigE Interface Card, 2 Port PoE

Key Features#

  • GigE Vision certified
  • Autonegotiation
  • Hardware timestamping
  • Automatically detected by pylon through shared MAC address range
  • Basler Premium product

一般仕様#

GigEインターフェースカード、2ポートPoE
Order Number 2200000718
Number of Ports 2
Port RJ45
Additional Low-Profile-Bracket いいえ
PCIe Version and Lane 2.1 x4 (compatible with x8/x16)
Basler GigE Performance Driver はい
Supported Standards IEEE 802.3ab
IEEE 802.3u
IEEE 802.3x
IEEE 802.3z
IEEE 1588
IEEE 802.3az
IEEE 802.3Q VLANs
IEEE 802.3af
IEEE 802.3at

LED Status#

LED Name Status (1000 Mbps) Status (10/100 Mbps)
Link LED Static orange Static green
Network LED Flashing green Flashing green
PoE LED Static green Static green

LED Status

GigE Interface Card Dimensions#

Basler GigE Interface Card, 2 Port PoE

環境要件#

The Basler GigE Interface Cards are specified for indoor use only.

Housing Temperature During Operation 0-55 °C (32-131 °F)
Humidity During Operation 20-80 % relative humidity, non-condensing
Housing Temperature During Storage -20-70 °C (-4-158 °F)
Humidity During Storage 20-80 % relative humidity, non-condensing

Allow sufficient air circulation to keep the temperature during operation below 55 °C (131 °F). Additional cooling devices are not normally required, but should be provided if necessary.