コンテンツにスキップ

Basler電源I/O PLC+ケーブル、HRS 12ピン/オープン、P#

Power-I/O cable for PLC with HRS 12-pin connector and open end.

Power I/O Cable for PLC, HRS 12p/Open

Introduction#

The Power-I/O-PLC+ cables with Hirose 12-pin connector and open end feature an integrated PLC+ electronic board.

The key feature of this board is that it is able to adjust input voltage levels coming from PLC devices (up to 24 V) to the TTL voltage levels required by the camera (0 to 5 V). The table below contrasts these different voltage levels.

In addition, the PLC+ electronic board protects the power supply of the camera as well as the input and output lines of the camera against the following:

  • Reverse polarity
  • Turn-on voltage spikes
  • Positive or negative overvoltage spikes

The cables also offer protection of the signal transmission as well as the power supply against EMI and ESD. This is achieved by means of twisted pair cables in which each pair of wires carries just one signal: one wire carries the signal itself and the other is the signal's own return conductor.

Camera I/O Signal Voltage PLC+ Cable Input Voltage 説明
Max. 24 VDC Max. 24 VDC + 10 % Operating voltage limit.
DC 0~1.4V 0–8.4 VDC Voltage indicates a logical 0.
DC >1.4~2.2V >8.4–10.4 VDC Logical state is undefined.
>2.2 VDC >10.4 VDC Voltage indicates a logical 1.

Technical Data#

情報

The cable is suitable for the following camera models:

  • aviator GigE
  • aviator CL (I/O only)
  • pilot GigE
  • scout GigE
Order Number Cable Length
2000034085 10 m

Cable Drawing#

Cable Drawing

Wiring Information#

Pin Number Wire Color aviator CL aviator GigE
pilot GigE
scout GigE
1 White Camera Ground
2 Camera Ground
3 Pink Opto In 1 Opto In 1
(5) グレー Opto In 1 Ground Opto In 1 Ground
4 Opto In 2 Opto In 2
(5) Opto In 2 Ground Opto In 2 Ground
6 Violet Opto Out 1 Opto Out 1
(10) Black Opto Out 1 VCC Opto Out 1 VCC
7 Red/Blue Opto Out 2
(10) Gray/Pink Opto Out 2 VCC
8 Brown Camera VCC
9 イエロー Camera VCC
(10) White/Green Opto Out 3 VCC
11 Brown/Green Opto Out 3
(10) White/Yellow Opto Out 4 VCC
12 Yellow/Brown Opto Out 4

情報

(x) means that the wire is connected internally to pin x.

Physical Specifications#

Camera-side Connector Hirose 6 pin [HR10A-7P-6S (73)]
Host-side Connector None, open end
Cable Cross-section 8 x 2 x 0.14 mm² (close to AWG 26)
Cable Diameter 8.2 mm
Wire Insulation PVC
Outer Jacket PVC
Minimum Bending Radius 49.2 mm (6 x cable diameter), fixed installation
Maximum Bending Cycles None (fixed installation only)
Suitable for Drag Chain Applications いいえ
Suitable for Robotics Applications いいえ

Electrical Specifications#

Nominal Operating Voltage See camera documentation for the power requirements of your camera.
Maximum Operating Voltage See camera documentation for the power requirements of your camera.
Wire Resistance ≤142 Ω/km

Environmental Specifications#

Operating Temperature Range -25–80 °C, not moving

Plug Specifications#

Durability >1000 mating cycles
Contact Resistance 10 mΩ max.
Contact Plating Silver
Protection Rating IP40
Plug Insulation Material Polyamide/PBT

概要#

RoHS Compliance はい
CE Conformity はい
UL Conformity いいえ
Warranty 1 year

Read the camera user's manual including the safety warnings before connecting the cable to the camera. The user's manual also contains further information about pin assignments, power requirements, as well as comprehensive information about installing and using the camera.

You can download the user's manual and related documents for your camera free of charge from the Basler website.